??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BCC M424-0000-2A-003-PX0434-050
HELP_VARIABLE
Společnost
Balluff
Popis
#NV
Kusovník
BALLUFF BCC M424-0000-2A-003-PX0434-050
VERF
Dostupnost
Dostupný
BC
Objednací kód
BCC0322
TC
Identifikátor produktu
BCC M424-0000-2A-003-PX0434-050
PX
Náhled výrobku
44206_01
ICON
TRAFFIC
celní číslo
85444290
TECH
Technické údaje
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, angled, 4-pin, A-coded, Switching output = Complementary, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions